text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
9 Products found
PSSu E F PS-P
312185
GTIN: 4046548018660
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A.

On request
PSSu E PD
312195
GTIN: 4046548018639
PSSu, electronic module, passive, voltage distribution, connectionperiphery supply 24 V DC 10 A, connection C-rail.

On request
PSSu E PS-P +/-10V
312591
GTIN: 4046548054125
PSSu, electronic module, passive, voltage distribution, power supply,primary24 V DC 0.5 A, secondary -10 V DC 0.5 A, continuous output 10 W, short circuit-proof, overload-proof, galvanically isolated.

On request
PSSu E F PS-P-T
314185
GTIN: 4046548049091
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increasedenvironmental requirements.

On request
PSSu E PD-T
314195
GTIN: 4046548049121
PSSu, electronic module, passive, voltage distribution, connectionperiphery supply 24 V DC 10 A, connection C-rail, for increased environmental requirements.

On request
PSSu E F PS2
312192
GTIN: 4046548066173
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A.

On request
PSSu E F PS2-R
315192
GTIN: 4046548067774
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F PS-P-R
315185
GTIN: 4046548067767
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F PS2-T
314192
GTIN: 4046548068511
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increased environmental requirements.

On request

Save basket

Create a new order or get an individual offer

Select intended use