Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177274","name":"PMCcable FD/D4B8/020/Q25/S1","price":"0.00","currency":"CAD","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
Actual product may vary
PMCcable FD/D4B8/020/Q25/S1
Product ID: 8177274
GTIN: 4046548086270
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.15 round connector 12-pin SpringTec; suitable for all
PMC servo controllers (DD5, protego) and the motors PMCtendo SZ.3x;
Length 20 m.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseea...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.15 round connector 12-pin SpringTec; suitable for all PMC servo controllers (DD5, protego) and the motors PMCtendo SZ.3x; Length 20 m. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Technical data
Environmental data
| Ambient temperature |
-20
80 |
Mechanical data
| Connector type 1 | P 12-pin M15 female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | 15-pin D-Sub male connector |
| Shape of connector type 2 | straight |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Length cable | 20 |
| Material shield surface K1 | Sn |
| Colour cable insulation 1 | Green |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Max. outside diameter cable K1 |
7.2
7.8 |
| Cross section data cable K1 | (4 x 2 x 0.25) mm² |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Net weight | 1700 |
| Gross weight | 1960 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548086270 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
