Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"380007","name":"SN CAB RJ45s RJ45s, 5m","price":"55.77","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UI"]}

Actual product may vary
SN CAB RJ45s RJ45s, 5m
Product ID: 380007
Network cable, SafetyNET p, Cat5e, PUR, yellow RAL1003, shielded, 4-
pin, connector straight RJ45 (IP20), on connector straight RJ45 (IP20),
cable length: 5m
Your Price
€55.77
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Electrical data
Type of rated voltage U1 | DC |
Rated current | 0.5 A |
Typ. characteristic imped. K1 | 100 Ohm |
Environmental data
Ambient temperature | -40 - 70 °C |
Mechanical data
Connector type 1 | 4-pin RJ45 male connector |
Shape of connector type 1 | straight |
Connector type 2 | 4-pin RJ45 male connector |
Shape of connector type 2 | straight |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Au |
Material of pins | CuZn |
Cable material K1 | Cu |
Insulation material cable K1 | PE |
Length cable | 5 m |
Tolerance of cable length K1 | + 0.055m |
Material shield surface K1 | Sn |
Category of cable K1 | Cat5e |
Colour cable insulation 1 | Signal yellow RAL1003 |
Housing colour | Signal yellow RAL1003 |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | no |
Bend radius (when laying) K1 | 5 x Ø |
Max. outside diameter cable K1 | 6.9 mm |
Conductor cross section | 0.35 mm² |
Cable cross section AWG K1 | 22 |
Stranding K1 | Star quad |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Number of conductors | 4 |
Approvals for cable K1 |
CSA AWM I/II A/B
UL AWM-Style 20236 |
Halogen-free | yes |
Oil resistance | resistant |
Flame resistance |
IEC 60332-1-2
CSA FT-1 UL 1581 |
Housing material | PC |
Height dimension | 18.2 mm |
Width dimension | 14 mm |
Depth dimension | 50.5 mm |
Net weight | 297 g |
Gross weight | 322 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060307 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000001 |
ETIM Reference Feature | EC003249 |
UNSPSC 25 | 26121603 |
GTIN | 4046548053647 |
Volume | 0 dm3 |
Harmonized System Code | 85444290 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |