Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301154","name":"PSS IBS-S PCP","price":"0.00","currency":"AUD","category":null}
PSS IBS-S PCP
Product ID: 301154
GTIN:
Communication modules PSS.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed |
| Application range | Standard |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 7.5 |
Environmental data
| Ambient temperature |
0
60 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 265 |
| Width dimension | 41 |
| Depth dimension | 218 |
| Net weight | 870 |
| Gross weight | 920 |