Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177161","name":"PMCcable M2/C2B2/005/2Q5/S1","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
Actual product may vary
PMCcable M2/C2B2/005/2Q5/S1
Product ID: 8177161
GTIN: 4046548074390
Power cable; Cable assembled on both sides Connector <> con.23 round
connector 8-pin SpeedTec; No. of wires and cross section (4x2.5+1x
(2x1.0)) suitable for PMCprotego D.01-24 and the motors PMCtendo
SZ.72…K; Length: 5m.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Power cable; Cable assembled on both sides Connector <> con.23 round connector 8-pin SpeedTec; No. of wires and cross section (4x2.5+1x (2x1.0)) suitable for PMCprotego D.01-24 and the motors PMCtendo SZ.72…K; Length: 5m.
Technical data
Environmental data
| Ambient temperature |
-20
60 |
Mechanical data
| Connector type 1 | 8-pin M8 female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | 6-pin plug-in connector PC5 |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Sn |
| Length cable | 5 |
| Material shield surface K1 | Sn |
| Colour cable insulation 1 | Orange |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Max. outside diameter cable K1 |
12.3
13.1 |
| Cross section data cable K1 | (4 x 2.50 + 2 x 1.0) mm² |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Net weight | 1500 |
| Gross weight | 1750 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548074390 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
