Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6L000016","name":"PSEN me5S NC-NO.NC-NO 1switch","price":"0.00","currency":"AUD","category":["A0100","A0100B0120","00106002227172","0010600222717280UT"]}
Actual product may vary
PSEN me5S NC-NO.NC-NO 1switch
Product ID: 6L000016
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 1 N/C, 1 N/O, contacts guard locking 1 N/C, 1 N/O,
supply voltage 24 V AC/DC.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CSA
CE CCC UKCA DGUV |
Suitable for series connection | yes |
unit type | Sensor |
Technical data
Electrical data
Supply voltage (V) |
24
24 |
Type of supply voltage U1 | AC/DC |
Relay outputs
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 240 |
Max. current AC15 safety cont. | 1.5 |
Voltage DC13 safety cont. | 250 |
Environmental data
Ambient temperature |
-25
55 |
Overvoltage category | II |
Protection type, housing |
Mechanical data
Holding force | 1500 |
Height dimension | 192 |
Width dimension | 42 |
Depth dimension | 44 |
Net weight | 489 |
Gross weight | 541 |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365080 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548101454 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272603 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002593 |
Volume | 1.258 |
Optional accessories
PSEN me5 20mm extension
6L000006
Extension 20 mm of the escape release for safety gate system PSEN
me5.
PSEN me5 40mm extension
6L000007
Extension 40 mm of the escape release for safety gate system PSEN
me5.
PSEN cable 200m-8x0.25mm²
570793
Cable reel, TPU/TPE-U, yellow RAL1003, 8x0.25, suitable for drag chains,colour
of the single wires: White, brown, green, yellow, grey, pink, blue, red,
cable length: 200m
Installation accessories
PSEN me5 AR
6L000003
Radius actuator for safety gate system PSEN me5 switch, for small
flaps. Actuating radius R ≥ 150 mm.
PSEN me5 AF
6L000004
Flexible actuator for safety gate system PSEN me5. Actuating radius R ≥
400
mm.