Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772181","name":"PNOZ m ES 14DO","price":"0.00","currency":"AUD","category":["A0300","A0300B0300","00101002047108","0010100204710880JL"]}
Actual product may vary
PNOZ m ES 14DO
Product ID: 772181
GTIN: 4046548085129
Configurable safe small controllers PNOZmulti 2, expansion module,
14 semiconductor outputs for standard applications.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
UL Listed
CE UKCA |
| Application range | Standard |
Technical data
Electrical data
| Purpose of U2 | Versorgung der HL-Ausgänge |
| Supply voltage U2 | 24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 | -20 %/+25 % |
| Potential isolation U2 | ja |
| Purpose of UINT1 | Versorgung des Moduls |
| Source of internal voltage | über Basisgerät |
| Voltage type of UINT1 | DC |
| Permitted loads |
ohmsch
induktiv kapazitiv |
Semiconductor outputs
| Potential isolation of S/C O | ja |
| S/C output short circuit proof | ja |
| SC outputs: DC at UL | 24 V DC P. D. |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
Potential separation
| Potential isolation 1 between | HL-Ausgang und Systemspannung |
| Type of potential isolation 1 | Basisisolierung |
Mechanical data
| Mounting position | waager. auf Hutschiene |
| DIN-rail dimensions | 35 x 7,5 EN 50022 |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal |
Schraubklemme
Federkraftklemme |
| Terminal style | steckbar |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 101.4 |
| Width dimension | 22.5 |
| Depth dimension | 120 |
| Net weight | 100 |
| Gross weight | 110 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242204 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001419 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548085129 |
| Volume | 0.366 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PNOZ mm0.xp connector left (10 pcs)
779260
Connector for connecting the modules on the left-hand side of the
base unit PNOZmulti, yellow/black (10 pieces).
Obligatory accessories
PNOZ s Setscrew terminals 22,5mm
750004
Set of spare plug-in terminals, 4-pin in screw technology; PU = each 1piece
X1, X2, X3, X4.
PNOZ s Setspring loaded terminals 22,5mm
751004
Set of spare plug-in terminals, 4-pin in spring force technology; PU =each 1
piece X1, X2, X3, X4.
