CECE – Certified Expert in CE Marking

Objective

With CECE Certified Expert in CE Marking you achieve the highest possible qualification in the area of CE marking. As part of this qualification program, the entire CE marking process is explained in detail. Over the entirety of the training course, the path, from risk assessment to the attachment of the CE mark, is explained to you using a virtual machine model. The model shows the differences in the procedure for partly completed and completed machines as well as beyond this for interlinked machines. The Machinery Directive 2006/42/EC is naturally the basis for all observations. The complete qualification as CECE is certified by TÜV NORD. After the test is passed you will receive a TÜV certificate recognised worldwide and the title "CECE – Certified Expert in CE Marking".

Expert

Contents

Legal situation for machinery safety in Europe

  • Directives on the topic of CE marking
  • The 6 steps of CE marking
  • Roles and responsibilities of importers/distributors, operators, manufacturers and authorised representatives

Legal framework conditions

  • Machinery Directive in detail: Structure, scope, exclusions
  • Additional relevant directives, e.g. EMC or ATEX Directive

Definition of the requirements

  • Define basic conditions
  • Application of standards, technical specifications, directives, risk assessment etc.

Procedure for conformity assessment

  • Modules for the procedure during the conformity assessment
  • Use of inspection bodies

Verification of the conformity

  • Design phase
  • Production phase
  • Check

Technical Documentation

  • Requesting and compiling technical documents
  • Declaration of conformity and incorporation
  • Positioning and use of the CE mark

Extras

  • CE marking on an assembly of machines
  • Procedure in the event or significant changes to a machine
  • Authorised representatives: Requirements, appointments and responsibilities
  • Practical exercises and/or discussions at the end of each module

Target groups

This qualification is particularly oriented towards machine manufacturers, machine importers and machine integrators with special responsibility in the area of CE marking. Furthermore, it is aimed towards people who are responsible for the topic of machinery safety in day-to-day operations, such as:

  • Design engineers
  • Project engineers
  • Planners
  • System integrators
  • Safety officers
  • Everyone involved in the CE process
  • Industrial safety officers

Requirements

Requirements for participating in the training course

  • Participation in the training course "Basis of CE Marking" or
  • Participation in the training course "Complete CE process in accordance with the Machinery Directive" within the last 2 years, or
  • You already have the qualification ZMSE – Certified Machinery Safety Expert/National (Germany) or
  • You already have the qualification CMSE – Certified Machinery Safety Expert

Note

The training contents are specially set up for people who are directly or indirectly responsible for CE processes. This training course involves a multiple-choice test at the end of the second day. If the test is passed, you receive the globally recognised TÜV NORD certificate of "CECE – Certified Expert in CE Marking". The certificate is valid for four years and then can be extended for another four years by taking part in a recertification.

CECE – Certified Expert in CE Marking
International Online Training
Duration
4 sessions + exam = 17 hours
Time
09:00 - 13:00 CET
Max. number of participants
12
Costs per participant
On request
Date/availability
from 20.07.2026 Register
Date/availability
from 19.10.2026 Register
International Online Training
Duration
4 sessions + exam = 17 hours
Time
11.00 - 15.00 EST
Max. number of participants
12
Costs per participant
On request
Date/availability
from 19.10.2026 Register
Places available Only few places left Closed

You would like to book this training on a different date, or at a different site and/or to book a different training type? Please contact us. We are happy to inform you personally.

Your individual enquiry
Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Trainings

Telephone: +43 1 798 6263-0
E-Mail: [email protected]

Open contact form
Telephone:+43 1 798 6263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field