Basis of CE Marking

Objective

The CE marking process describes the procedure for the certification of products in accordance with the specifications in the European Economic Area. At the end of the process, application of the CE label documents that all mandatory safety requirements in accordance with Machinery Directive 2006/42/EC are met. Here you will be introduced to the issues concerning the Machinery Directive 2006/42/EC and your requirements with regard to CE marking of machines. Which machines fall under the scope of the Machinery Directive? What are the responsibilities of machine builders (manufacturers) and machine operators (employers)? This training course will provide answers to these questions, which arise in conjunction with the engineering, acquisition and commissioning of new and existing machinery. Furthermore, you will get an insight into the associated standards for the design and construction of machines placed on the market and operated within the European Economic Area. The training will take you step by step through the necessary processes for CE marking of machinery. Together with the experiences from the practical exercises on a 3D machine model, after the training you will be even better at assessing the status of your machines and ensuring their conformity.

Advanced

Contents

  • Scope and requirements of the Machinery Directive 2006/42/EC
  • Essential health and safety requirements
  • Harmonised standards in the Machinery Directive 2006/42/EC
  • European legislation related to plant and machinery
  • Principles and procedures for CE marking of machinery
  • Responsibilities throughout the entire machine lifecycle
  • Documentation requirements: Declaration of Conformity, Technical Construction File (TCF) and attachment of the CE mark

Target groups

This training is particularly oriented towards machine manufacturers, machine importers and machine integrators with special responsibility in the area of CE marking. Furthermore, it is aimed towards people who are responsible for the issue of machinery safety in day-to-day operations, such as:

  • Commissioning engineers
  • Design engineers
  • Project managers
  • Planners
  • System integrators
  • Safety officers
  • Production managers and officers
  • Those responsible for upgrades and maintenance of plant and machinery
  • Technical purchasers

Benefits to you

  • Directive-compliant CE marking
  • High practical relevance through practice and application on a sample machine
Basis of CE Marking
Online language: en
Duration
2 sessions = 8 hours
Time
09:00 - 13:00 CET
Max. number of participants
12
Costs per participant
570.- €
Date/availability
from 18.09.2024 Register
Online language: en
Duration
2 sessions = 8 hours
Time
12.30 - 16.30 AEST
Max. number of participants
12
Costs per participant
€470
Date/availability
from 22.05.2024 Register
Places available Only few places left Closed

You would like to book this training on a different date, or at a different site and/or to book a different training type? Please contact us. We are happy to inform you personally.

Your individual enquiry
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Modecenterstraße 14
1030 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at

Trainings

Telephone: +43 1 798 6263-0
E-Mail: seminare@pilz.at