PNOZmulti 2 - Systems

Training system for the configuration of small controllers

Logic board PNOZmulti

The PES - Logic board PNOZmulti is a modular training system from the Pilz Education Systems series - PES. It consists of modern, industrial components and can be used for practical teaching at vocational colleges and universities, for example.

The PES systems are used for training purposes and can simulate the function of a plant or machine. They also have various safety and automation functions, which are clearly arranged on boards.

Direct to product

Learn how to configure small controllers with software support

Four people standing in front of a Pilz Education System (PES)

The logic board PNOZmulti enables the free configuration of safety functions using the software tool PNOZmulti Configurator (a sample project is included with the product).
The board can be used to consider and learn about the following subjects:

  • Flexible connectivity to other components
  • Communication with other control systems
  • Use of sensor and actuator components
  • Basics of speed monitoring

The graphical programming language offers a simple introduction to the programming of control tasks and safety technology.

Learning objectives of the PES - Logic board PNOZmulti

  • Learn free configuration of a small controller using the software tool PNOZmulti Configurator
  • Monitoring of safety functions in accordance with EN ISO 13849
  • Connection and communication with other controllers, sensor and actuator components
  • Speed monitoring

Our product range: PES - Logic board PNOZmulti

Sets, Trumpf conversion kit PSS 3056

Sets for the configurable safe small controller PNOZmulti 2 contain a base unit, expansion modules, terminals etc. under one order number. The conversion kit can only be used for TRUMABEND type press brakes / die bending presses from Trumpf, as a replacement for the built-in safety controller PSS 3056-Trumpf (order numbers 301301, 301305, 301307), used between ca. 1996 and 2004. Convenient conversion / retrofit, based on a PNOZmulti 2 system, which is assembled on a base plate, ready to plug in.

Suitable expansion modules:

Further information:

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field