PES - Logic board PSS 4000

Training system: Control of safety and automation functions in one system

Training system for professional training support: Control of safety and automation functions in a single system

Product photo: Logic board PSS 4000

The PES - Logic board PSS 4000 is a modular training system from our Pilz Education Systems series - PES. It consists of modern, industrial components and can be used for practical teaching at vocational colleges and universities, for example.

The PES systems are used for training purposes and can simulate the function of a plant or machine. They also have various safety and automation functions, which are clearly arranged on boards.

Discover the product now!

Learn how to implement safety and automation functions in one system with a PLC

Detailed view: Logic board PSS 4000

Use the Logic board PSS 4000 to learn about the different machine functions implemented within a system. The corresponding software platform PAS4000 can be used to program individual applications via various programming languages. A corresponding sample project is supplied, as an introduction for the learner.

PES learning objectives - Logic board PSS 4000

  • Practical training in the implementation of machine safety and automation functions in a single system
  • Programming an automation system in different programming languages using the PAS4000 software platform.
  • Use a series of exercises to learn basic knowledge of PLC programming

Our product range: PES - Logic board PSS 4000

Suitable expansion modules:

Further information:

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field