PES - Logic board PNOZsigma

Training system for professional teaching support: Implementation of safety circuits

Training system for professional training support: Implementation of safety circuits

Product photo: Logic board PNOZsigma

The PES - Logic board PNOZsigma is a modular training system from the Pilz Education Systems series - PES. It consists of modern, industrial components and can be used for courses at vocational colleges and universities, for example.

The PES systems are used for training purposes and can simulate the function of a plant or machine. They also have various safety and automation functions, which are clearly arranged on boards.

View all product details

Implement safety circuits with the logic board PNOZsigma

Detailed view: Logic board PNOZsigma

The logic board enables you to use simple safety circuits with a fixed configuration. The requirements of EN ISO 13849 are conveyed by a practical example. A further learning component of this module is the function of a safety relay with adjustable operating modes and times as well as rapid diagnostics.

Learning objectives for the PES – Logic board PNOZsigma

  • Implementation of simple safety circuits with fixed configuration in accordance with EN ISO 13849
  • Learning the functions of safety relays and their operating modes

Our product range: PES - Logic board PNOZsigma

Suitable expansion modules:

Further information:

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field