Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"9A000012","name":"PRMS set","price":"0.00","currency":"EUR","category":["A0900","A0900B0940","00108002497137","0010800249713780QF"]}
Actual product may vary
PRMS set
Product ID: 9A000012
Complete collision measurement set in a suitcase for measuring force and
pressure to assess HRC applications in accordance with method 4 toISO/TS
15066.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Mechanical data
Height dimension | 680 mm |
Width dimension | 500 mm |
Depth dimension | 325 mm |
Net weight | 7480 g |
Gross weight | 11600 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
6c |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
SCIP entry available | yes |
WEEE classification (08/2018) | 4 devices (feed size >50 cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27380291 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
UNSPSC 25 | 23101519 |
GTIN | 4046548087741 |
Volume | 69.828 dm3 |
Harmonized System Code | 90318080 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |