Cerrar
Estás en el sitio web internacional de Pilz
Seleccionar un país
Seleccione su país para acceder a contenidos nacionales
{"id":"773890","name":"PNOZ mli1p 5m screw","price":"0.00","currency":"EUR","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
La imagen real puede variar
PNOZ mli1p 5m screw
Número de producto: 773890
GTIN: 4046548050325
Cable for safe connection of 2 PNOZ ml1p, 5-pin shielded, plug-in screw terminals, 5 m.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Este producto ya no esta disponible. Para obtener más información sobre productos sucesores o piezas de repuesto, comuníquese con el Soporte técnico.
Cable for safe connection of 2 PNOZ ml1p, 5-pin shielded, plug-in screw terminals, 5 m. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
| Approval | cULus Listed |
Technical data
Mechanical data
| Connector type 1 | 5-pin female connector |
| Connector type 2 | 5-pin female connector |
| Contact surfaces material 1 | Tin-plated |
| Material of sockets | Cu alloy |
| Length cable | 5 |
| Colour cable insulation 1 | Grey |
| Housing colour | Black RAL 9011 |
| Trailing capability of cable 1 | no |
| Shielding K1 | yes |
| Number of conductors | 5 |
| Approvals for connector 1 | UL94 V-0 |
| Approvals for connector 2 | UL94 V-0 |
| Height dimension | 22.6 |
| Width dimension | 17.5 |
| Depth dimension | 11.6 |
| Net weight | 167 |
| Gross weight | 182 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | Contains no SVHC substances |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | 0 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060313 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548050325 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
