比較 0
教學影片
台灣 | 中文(繁體)
您現在可比較 6 之 項產品

安全光幕Type 4、手指防護 – 技術特色

安全光幕Type 4可以用於最高符合EN ISO 13849-1的PL e與EN/IEC 62061的SIL CL 3標準的應用

篩選
產品
產品料號
產品說明
選項
價格
數量/供貨情況

PSEN op4F-s-14-015/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 150 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op4F-s-14-030/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 300 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op4F-s-14-045/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 450 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op4F-s-14-060/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 600 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op4F-s-14-075/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 750 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op4F-s-14-090/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 900 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op4F-s-14-105/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1050 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op4F-s-14-120/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1200 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op4F-s-14-135/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1350 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op4F-s-14-150/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1500 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op4F-s-14-165/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1650 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

PSEN op4F-s-14-180/1

Safety light barrier, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1800 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

配件 比較 下載

下載

資料載入時,請等待

資料載入時,請等待

技術支援

電話號碼: +886 2 2570 0068
電子郵件: info@pilz.tw