text.skipToContent text.skipToNavigation
閉じる 

ピルツのグローバルサイト



各国のサイトへはこちらから(言語を選択ください)
各国のコンテンツが含まれたサイトが表示されます
14 個の商品が見つかりました
PRMS set
9A000012
GTIN: 4046548087741
ISO/TS15066のメソッド4に従って、HRCアプリケーションを 評価するための力と圧力を測定する 衝突測定セット一式 (ハードケース付属)。

価格要問合せ
PRMS spring 10
9A000002
GTIN: 4046548087642
Spring with spring constant 10 N/mm for mounting in PROB mdf

価格要問合せ
PRMS spring 25
9A000003
GTIN: 4046548087659
Spring with spring constant 25 N/mm for mounting in PROB mdf

価格要問合せ
PRMS spring 30
9A000004
GTIN: 4046548087666
Spring with spring constant 30 N/mm for mounting in PROB mdf

価格要問合せ
PRMS spring 35
9A000005
GTIN: 4046548087673
Spring with spring constant 35 N/mm for mounting in PROB mdf

価格要問合せ
PRMS spring 40
9A000006
GTIN: 4046548087680
Spring with spring constant 30 N/mm for mounting in PROB mdf

価格要問合せ
PRMS spring 50
9A000007
GTIN: 4046548087697
Spring with spring constant 50 N/mm for mounting in PROB mdf

価格要問合せ
PRMS spring 60
9A000008
GTIN: 4046548087703
Spring with spring constant 60 N/mm for mounting in PROB mdf

価格要問合せ
PRMS spring 75
9A000009
GTIN: 4046548087710
Spring with spring constant 75 N/mm for mounting in PROB mdf

価格要問合せ
PRMS spring 150
9A000010
GTIN: 4046548087727
Spring with spring constant 150 N/mm for mounting in PROB mdf

価格要問合せ
PRMS scanner
9A000011
GTIN: 4046548087734
Scanner for digitizing pressure measurement films

価格要問合せ
PRMS film kit
9A000013
GTIN: 4046548087475
Set of pressure indicating films 3 boxes: 1. Box: 30 x pressure indicating film LW for a measuring range of 250- 1200 N/cm² 2. Box: 30 x pressure indicating film LLW for a measuring range of 50- 300 N/cm² 3. Box: 60 x developer layer

価格要問合せ
PRMS calibration sheet
9A000014
GTIN: 4046548087482
Calibration sheet for more accurate preasure measuremt evaluation at PRMS device

価格要問合せ
PRMS compress kit
9A000017
GTIN: 4046548088809

Kit consisting of 3 compression elements, for use with pressure measuring foils of PRMS film kit: First element: material silicone, colour yellow, thickness 21mm, hardness shore A 10. Second element: material silicone, colour blue, thickness 14mm, hardness shore A 30. Third element: material silicone, colour black, thickness 7mm, hardness shore A 70.

価格要問合せ

ご選択ください​

新規ご注文の作成 または お見積依頼の作成

使用目的を選択してください