text.skipToContent text.skipToNavigation
Fermer 

Vous êtes sur le site international de Pilz



Veuillez sélectionner une langue ou passer à un pays
Sélectionnez votre pays pour accéder aux contenus nationaux

PSS1 CPU3

Numéro de l'article: 302064
GTIN: 
Central processing unit PSS.

Ce produit n'est plus disponible. Pour plus d'informations sur les produits successeurs ou les pièces de rechange, veuillez contacter le support technique.


Homologation CE  
BG  
cULus Listed  
EAC  
TÜV  
Domaine d’application Standard / failsafe  
 
Nombre d’interfaces RS-485 1  
Nombre d’interfaces RS-232 1  
Sollicitations clim. selon... EN 60068-2-2  
EN 60068-2-1  
EN 60068-2-14  
Température d’utilisation 0  
60  
Sollicit. humidité selon norme EN 60068-2-30  
Condensation autorisée ? non autorisé  
CEM selon norme .... EN 61000-6-2  
Vibrations selon norme... EN 60068-2-6  
Accél. choc selon la norme 1 10g  
Accél. choc selon la norme 2 30g  
Indice de protec° du lieu d'im
Indice de protection de boîtie IP20  
Dimensions hauteur 265  
Dimension largeur 41  
Dimension profondeur 218  
Poids net 606  
Poids brut 968  
 
 
 

Accessoires obligatoires

PSS1 BMP 5/2
PSS1 BMP 5/2 302006
Base module rack 5 periphery slots, 5 failsafe of these 2 alternative Standard bus.
PSS1 BMPS 3/1
PSS1 BMPS 3/1 302007
Base module rack 3 periphery slots, 3 failsafe of these 1 alternative Standard bus.
PSS1 BMPS 3/3
PSS1 BMPS 3/3 302008
Base module rack 3 periphery slots, 3 failsafe slots of these 3 alternative as standard slots.
PSS1 PS 24
PSS1 PS 24 302051
Power supply 24 V DC 5 A for base module rack failsafe and standard section.

Accessoires d'installation

Basic License for PSS WIN-PRO Full
Basic License for PSS WIN-PRO Full 301288B
Basic licence for the PSS WIN-PRO software for use of the full version on one workstation. Includes a licence key for activating the full functionality. Note: Does not include software! CD must be ordered separately, if required.
User License for PSS WIN-PRO Full
User License for PSS WIN-PRO Full 301288K
User licence for the PSS WIN-PRO software for use of the full version on an additional workstation. Includes a licence key for activating the full functionality. Only valid for expanding a basic licence. Note: Does not include software! CD must be ordered separately, if required.
Multi User License for PSS WIN-PRO Full
Multi User License for PSS WIN-PRO Full 301288M
Multi-User licence for the PSS WIN-PRO software for for use of the full version on several workstations. Includes a licence key for activating the full functionality. Note: Does not include software! CD must be ordered separately, if required.
Basic License for PSS WIN-PRO Service
Basic License for PSS WIN-PRO Service 301289B
Basic licence for the PSS WIN-PRO software for use of the service version on one workstation. Includes a licence key for activating the service functionality. Note: Does not include software! CD must be ordered separately, if required.
User License for PSS WIN-PRO Service
User License for PSS WIN-PRO Service 301289K
User licence for the PSS WIN-PRO software for use of the service version on an additional workstation. Includes a licence key for activating the full service functionality. Only valid for expanding a basic licence. Note: Does not include software! CD must be ordered separately, if required.
Multi User License for PSS WIN-PRO Serv
Multi User License for PSS WIN-PRO Serv 301289M
Multi-User licence for the PSS WIN-PRO software for using the service version on several workstations. Includes a licence key for activating the service functionality. Note: Does not include software! CD must be ordered separately, if required.
PSS PG CAB RS232 spez.
PSS PG CAB RS232 spez. 301960
Accessories PSS.
Serial programming cable
Serial programming cable 310300
Câble de programmation série (câble nul modem) longueur 3 m.