Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774438","name":"P2HZ X1 230VAC 3n/o 1n/c","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FI"]}
Actual product may vary
P2HZ X1 230VAC 3n/o 1n/c
Product ID: 774438
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, screw terminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.
General data
Approval |
CCC
CE UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 230 V |
Type of supply voltage U1 | AC |
Power consumption AC | 6 VA |
Max. device circuit breaker | Max. conductor cross section |
Type of two-hand device to | |
Type of two-hand device | III C |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 2 |
Tolerance ext. volt. DC S/C | -15 %/+10 % |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 5 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 5 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 2.5 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | C300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -25 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III / II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 45 mm |
Depth dimension | 121 mm |
Net weight | 380 g |
Gross weight | 390 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548011265 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371821 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
Volume | 0.545 |
Optional accessories
PNOZ EX 115VAC 3n/o 1n/c
774104
Safety relay (standalone) Inputs: 2-channel wiring (intrinsically safe)
with detection of shorts across contacts Outputs: 3 N/O, 1 N/C, 2 N/O
intrinsically safe. Monitored start UB 115 V AC, width: 112.5 mm,
integral screw terminals, Monitoring E-STOP, safety gates. ATEX
approval in accordance with EN ISO 13849-1, EN ISO 13849-2, EN 62061,
EN 60947- 5-1, EN 1088, EN 61511, ISO 14119. Ex zones: II(1)G [Ex ia
Ga] IIB/IIC, II(1)D [Ex ia Da] IIIC, I(M1) [Ex ia Ma] I, corresponds
to EN 60079-0, EN 60079-11, EN 60079-26, EN61241-11, EN 50303.