Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772102","name":"PNOZ m B1 Burner","price":"0.00","currency":"RUB","category":["A0300","A0300B0300","00101002047106","0010100204710680NT"]}
Actual product may vary
PNOZ m B1 Burner
Product ID: 772102
GTIN: 4046548096514
Configurable safe small controllers PNOZmulti 2, base unit,
expandable, communication connection, 2 Ethernet interfaces, USB
memory, specifically for burner applications.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed KOSHA TÜV EAC (Eurasian) |
| Application range | Fail-safe |
Technical data
Electrical data
| Purpose of U1 | Versorgung des Systems |
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 18.5 |
Test clock outputs
| Number of test pulse outputs | 4 |
Ethernet interface
| Ethernet IP address | 169.254.60.1 |
| Connector type ETHERNET int. | RJ45 |
| Ethernet transmission rate |
10 MBit/s
100 MBit/s |
| Number of Ethernet interfaces | 2 |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 93 % r. F. bei 40 °C |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
Mechanical data
| Mounting position | waager. auf Hutschiene |
| DIN-rail dimensions | 35 x 7,5 EN 50022 |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal |
Schraubklemme
Käfigzugfederklemme |
| Terminal style | steckbar |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 101.4 |
| Width dimension | 45 |
| Depth dimension | 120.2 |
| Net weight | 209 |
| Gross weight | 219 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242207 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC000236 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548096514 |
| Volume | 0.560 dm3 |
| Harmonized System Code | 85371091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
Set4 Screw Terminals
750016
Set of plug-in screw terminals for PNOZ m B1, base unit, smallcontrollers PNOZmulti
2.
Set4 Spring Terminals
751016
Set of spring-loaded terminals for PNOZ m B1, base unit, smallcontrollers
PNOZmulti 2.
Optional accessories
RJ45 Connector
380401
RJ45 plug-in connector, straight, IP20, 8-pin, Cat6a, IDC connection,AWG
22, cable diameter: 5.5-8.5mm