Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"751136","name":"PNOZ s6 C 48-240VACDC 3 n/o 1 n/c","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007003","0010000200700380G8"]}
Actual product may vary
PNOZ s6 C 48-240VACDC 3 n/o 1 n/c
Product ID: 751136
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
si... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PNOZsigma safety relay (standalone), two-hand control relay, inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals, simultaneity monitoring with two-hand pushbutton.
General data
Approval |
CCC
CE UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 48 - 240 V |
Type of supply voltage U1 | AC/DC |
Power consumption AC | 7 VA |
Power consumption DC | 3.5 W |
Max. device circuit breaker | Max. conductor cross section |
Type of two-hand device to | |
Type of two-hand device | III C |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 1 |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 6 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 6 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 3 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G.U. (same polarity) |
Relay contact material | AgCuNi |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61000-6-4 EN 61326-3-1 |
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
Housing material lower section | PC |
Housing material front plate | PC |
Housing material upper part | PC |
Connection terminal | Spring-loaded terminal |
Terminal style | plug-in |
Height dimension | 100 mm |
Width dimension | 22.5 mm |
Depth dimension | 120 mm |
Net weight | 205 g |
Gross weight | 215 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548025453 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371821 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001452 |
Volume | 0.324 |
Optional accessories
PNOZ s terminator plug ( 10 pieces)
750010
Terminator PNOZsigma or PNOZsigma expansion, PU = 10 pieces.
PNOZ s Setspring loaded terminals 22,5mm
751004
Set of spare plug-in terminals, 4-pin in spring force technology; PU =each 1
piece X1, X2, X3, X4.