Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302064","name":"PSS1 CPU3","price":"0.00","currency":"EUR","category":null}
PSS1 CPU3
Product ID: 302064
Central processing unit PSS.
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
BG cULus Listed EAC (Eurasian) TÜV |
Application range | Standard/failsafe |
Technical data
Serial interface
Number of RS 485 interfaces | 1 |
Number of RS 232 interfaces | 1 |
Environmental data
Climatic suitability to ... |
EN 60068-2-2
EN 60068-2-1 EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Climatic suitability standard | EN 60068-2-30 |
Condensation permitted? | Not permitted |
EMC to standard ... | EN 61000-6-2 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 10g |
Acc. shock to standard2 | 30g |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 265 mm |
Width dimension | 41 mm |
Depth dimension | 218 mm |
Net weight | 606 g |
Gross weight | 968 g |
Obligatory accessories
PSS1 BMPS 3/3
302008
Base module rack 3 periphery slots, 3 failsafe slots of these 3
alternative as standard slots.
PSS1 BMPS 3/1
302007
Base module rack 3 periphery slots, 3 failsafe of these 1 alternative
Standard bus.
PSS1 BMP 5/2
302006
Base module rack 5 periphery slots, 5 failsafe of these 2 alternative
Standard bus.
Installation accessories
Basic License for PSS WIN-PRO Service
301289B
Basic licence for the PSS WIN-PRO software for use of the service
version on one workstation. Includes a licence key for activating the
service functionality. Note: Does not include software! CD must be
ordered separately, if required.
Basic License for PSS WIN-PRO Full
301288B
Basic licence for the PSS WIN-PRO software for use of the full version
on one workstation. Includes a licence key for activating the full
functionality. Note: Does not include software! CD must be ordered
separately, if required.
User License for PSS WIN-PRO Service
301289K
User licence for the PSS WIN-PRO software for use of the service
version on an additional workstation. Includes a licence key for
activating the full service functionality. Only valid for expanding a
basic licence. Note: Does not include software! CD must be ordered
separately, if required.
User License for PSS WIN-PRO Full
301288K
User licence for the PSS WIN-PRO software for use of the full version
on an additional workstation. Includes a licence key for activating
the full functionality. Only valid for expanding a basic licence. Note:
Does not include software! CD must be ordered separately, if required.