text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
43 Products found
PSEN cs5.11n/PSEN cs5.11 M12 1UNIT
542013
GTIN: 4046548085945
RFiD safety switch, 2 safe SC outputs, male connector M12 5- pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.

On request
PSEN cs5.11 M12/8/PSEN cs5.11 M12 1unit
542011
GTIN: 4046548079272
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, support for SDD, IP67, 4 actuation directions, switching distance (actuator at square marking): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator, magnetic latching holding force 30 N.

On request
PSEN cs6.11 M12/8 1switch
542151
GTIN: 4046548079296
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator, max. 8 teach-in processes, magnetic latching.

On request
PSEN cs6.11 M12 1actuator
542181
GTIN: 4046548079401
RFiD actuator for safety switch PSEN cs6.11 M12, IP67, for switch with M12 connection, PU = 1 piece, magnetic latching.

On request
PSEN cs6.21 M12/8 1switch
542251
GTIN: 4046548079425
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch.

On request
PSEN cs6.21 M12/8/PSEN cs6.11 M12 1unit
542211
GTIN: 4046548079418
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch with actuator.

On request
PSEN cs5.1 M12 1actuator
542083
GTIN: 4046548079258
RFiD actuator for safety switch PSEN cs5.1 M12, IP67, for switch with M12 connection, PU = 1 piece.

On request
PSEN cs6.11 M12/8/PSEN cs6.11 M12 1unit
542111
GTIN: 4046548079289
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator, max. 8 teach-in processes, magnetic latching.

On request
PSEN cs6.1 M12 1actuator
542183
GTIN: 4046548079265
RFiD actuator for safety switch PSEN cs6.1 M12, IP67, for switch with M12 connection, PU = 1 piece.

On request
PSEN cs5.11n 1switch
542063
GTIN: 4046548085914
RFiD safety switch, 2 safe SC outputs, male connector M12/5- pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance (square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch, magnetic latching.

On request
PSEN cs6.21n/PSEN cs6.11 M12 1UNIT
542213
GTIN: 4046548085969
RFiD safety switch, 2 safe SC outputs, male connector M12/5- pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance (square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely coded switch with actuator.

On request
PSEN cs6.11n 1switch
542163
GTIN: 4046548085921
RFiD safety switch, 2 safe SC outputs, male connector M12/5- pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance (square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch, max. 8 teach-in processes, magnetic latching.

On request
PSEN cs6.21n 1switch
542263
GTIN: 4046548085938
RFiD safety switch, 2 safe SC outputs, male connector M12/5- pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance (square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely coded switch, magnetic latching.

On request
PSEN cs6.11n/PSEN cs6.11 M12 1UNIT
542113
GTIN: 4046548085952
RFiD safety switch, 2 safe SC outputs, male connector M12/5- pin, for applications up to SIL 3 or PL e, IP67, typ. operating distance (square) 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator, max. 8 teach-in processes, magnetic latching.

On request
PSEN cs5.1 low profile glue 1 actuator
542087
GTIN: 4046548095135
RFiD actuator for safety switch PSEN cs5.x, IP67, adhesive, without screw-on option, PU = 1 piece.

On request
PSEN cs6.1 low profile glue 1 actuator
542187
GTIN: 4046548095159
RFiD actuator for safety switch PSEN cs6.x, IP67, adhesive, without screw-on option, PU = 1 piece.

On request
PSEN cs5.1 low profile screw 1 actuator
542088
GTIN: 4046548095142
RFiD actuator for safety switch PSEN cs5.x, IP67, adhesive, with screw-on option, PU = 1 piece.

On request
PSEN cs6.1 low profile screw 1 actuator
542188
GTIN: 4046548095166
RFiD actuator for safety switch PSEN cs6.x, IP67, adhesive, with screw-on option, PU = 1 piece.

On request
PSEN cs6.2 M12/8/PSEN cs6.1 M12 1unit
542209
GTIN: 4046548077469
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch with actuator.

On request
PSEN cs6.2n/PSEN cs6.1 M12 1unit
542203
GTIN: 4046548077520
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch with actuator.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use