Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6D000013","name":"PSEN sc L 5.5 08-12","price":"4745.41","currency":"EUR","category":["A0100","A0100B0180","00106002577131","0010600257713180PW"]}
Actual product may vary
PSEN sc L 5.5 08-12
Product ID: 6D000013
GTIN: 4046548095272
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart applications in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel ac...
More
Item
Your Price
€4,745.41
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart applications in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 5.5 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.
General data
| Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
| ESPE type | 3 |
| 2 | |
| Product type | Light |
| Sensor principle | optical |
| Selectable resolutions |
50
40 30 150 70 |
| Range warning zone var. res. |
40 m/Resolution 150 mm
22 m/Resolution 40 mm 19 m/Resolution 30 mm 23 m/Resolution 50 mm 40 m/Resolution 70 mm |
| Range safety zone various res. |
3 m/Resolution 40 mm
5.5 m/Resolution 150 mm 2.50 m/Resolution 30 mm 4 m/Resolution 50 mm 5.5 m/Resolution 70 mm |
| Number of zone configurations | 10 |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 8 |
Optical data
| Used wavelength range | 905 nm |
| Scanning area | 275° |
| Max. opening angle vertical | 0.12° |
| Angular resolution | 0.1° |
Inputs
| Signal level at input at 0 | < 5 V |
| DC voltage at input | 24 V |
Semiconductor outputs
| Number of OSSD outputs | 4 |
| Current "0" S/C O PSENscan | < 700 µA |
Ethernet interface
| Connector type ETHERNET int. | M12x1, 4-pin, D-code |
| Ethernet transmission rate | 100 MBit/s |
| Number of Ethernet interfaces | 1 |
Environmental data
| Ambient temperature |
-10
50 |
| Humidity rating | Max. 95 % |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Protection type, housing | IP65 |
Times
| Reaction time |
62
62 |
| Rotation time | 30 |
Mechanical data
| Connection type |
M12, 8-pin male
M12, 12-pin male |
| Housing material | Aluminium |
| Housing material upper part | PC |
| Material front screen | PMMA |
| Height dimension | 152 |
| Width dimension | 102 |
| Depth dimension | 112.5 |
| Net weight | 1530 |
| Gross weight | 2140 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272705 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002550 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548095272 |
| Volume | 13.330 dm3 |
| Harmonized System Code | 90314990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
€26.63
PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
€31.95
PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
€43.48
PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
€88.37
PSEN cable M12-12sf 2m
570350
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 2m
€30.56
PSEN cable M12-12sf 3m
570351
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
€33.08
PSEN cable M12-12sf 5m
570352
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
€38.16
PSEN cable M12-12sf 10m
570353
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
€49.57
PSEN cable M12-12sf 20m
570354
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
€72.39
PSEN cable M12-12sf 30m
570355
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
€90.14
PSEN cable M12-12sf 50m
570356
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
€123.11
PSEN op Ethernet cable 1m
631071
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 1m
€15.72
PSEN op Ethernet cable 3m
631072
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 3m
€22.31
PSEN op Ethernet cable 10m
631073
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 10m
€32.45
Optional accessories
PSEN sc memory 08-12
6D000006
Exchangeable memory module 08-12 for fast replacement
Safety laser scanner
€348.40
PSEN sc head
6D000007
Exchangeable scanner head with window as a replacement for
safety laser scanner PSEN sc L/M/S from supplied firmware Version
3.1.3
€557.61