Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773869","name":"PNOZ msi13p Fanuc 20/20 2,5m","price":"260.77","currency":"EUR","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
Actual product may vary
PNOZ msi13p Fanuc 20/20 2,5m
Product ID: 773869
GTIN: 4046548025415
Adapter cable speed monitor, RJ45 connector and 20-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for FANUC.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor ...
More
Phase-out article
Item
Your Price
€260.77
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Adapter cable speed monitor, RJ45 connector and 20-pin encoder connection, for PNOZ msXp and PNOZ s30, 2.5 m, for FANUC. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
| Approval |
CE
UKCA |
Technical data
Environmental data
| Ambient temperature |
0
60 |
| Protection type, housing | IP20 |
Mechanical data
| Connector type 1 | 20-pin D-Sub female connector |
| Connector type 2 | 20-pin D-Sub male connector |
| Connector type 3 | 8-pin RJ45 male connector |
| Shape of connector type 3 | straight |
| Housing material connector 3 | PBT |
| Cable material K2 | Cu |
| Cable type K1 | Li9YC11Y |
| Length cable | 2.5 |
| Tolerance of cable length K1 | +/- 0.15 m |
| Colour cable insulation 1 | Green, similar to RAL6018 |
| Housing colour | Grey |
| Material of cable insulation 1 | PUR |
| Material of cable insulation 2 | PVC |
| Trailing capability of cable 1 | yes |
| Trailing capability of cable 2 | No |
| Bend radius (when laying) K1 | 8 x Ø |
| Max. outside diameter cable K1 |
6
6 |
| Conductor cross section |
0.14
0.14 |
| Shielding K1 | yes |
| Shielding K2 | Yes |
| Separating layer bt. cores K2 | No |
| Number of conductors | 8 |
| Approvals for cable K1 | UL AWM-Style 20233 |
| Approvals for connector 1 | UL94 V-0 |
| Approvals for connector 2 | UL94 V-0 |
| Approvals for connector 3 | UL94 V-0 |
| Housing material | ABS |
| Height dimension | 42 |
| Width dimension | 33.4 |
| Depth dimension | 13.5 |
| Net weight | 152 |
| Gross weight | 164 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060313 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548025415 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
