text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PITreader key ye 5

Product ID: 402265
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3, 4 and 5 Colour: yellow Material: Plastic

Item

Available soon

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
Sensor principle Transponder  
 
Ambient temperature -30 - 70  °C
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Protection type, housing IP65  
IP67  
Mounting position any  
Height dimension 15.1  mm
Width dimension 42  mm
Depth dimension 8  mm
Net weight 8  g
Gross weight 10  g
Transponder energy supply Passive (battery-free)  
Operating frequency 13.56 MHz  
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27280402  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002996  
UNSPSC 25 32131023  
GTIN 4046548094091  
Volume 0  dm3
Harmonized System Code 85389099  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1