text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSS u2 T 16 (10 pcs.)

Product ID: 328851
PSS u2, accessories, terminal block for electronic modules, 16-pin, spring-loaded connection, PU 10 piece.

Item

Available ex-stock

Save basket

Create a new order or get an individual offer

Select intended use

Approval cURus  
SEV  
 
Rated current 12  A
Ambient temperature -40 - 105  °C
Connector type 1 16-pin spring-loaded terminal  
Contact surfaces material 1 Au  
Housing colour Black grey RAL 7021  
Conductor cross section 0.15 - 1.5  mm²
Cable cross section AWG K1 26-14  
Net weight 205  g
Gross weight 210  g
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242691  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC002584  
UNSPSC 25 39122331  
GTIN 4046548072525  
Volume 0  dm3
Harmonized System Code 85369095  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 10