text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN op4B-L-050/1

Product ID: 630808
Set from light guard (Type 4, PL e, body protection), bracket and mutingarm L-type in accordance with DIN EN 61496, Type 4, 500 mm, connector M12,transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pi...  More

Item

Available soon

Your Price

€1,389.20

Save basket

Create a new order or get an individual offer

Select intended use

Set from light guard (Type 4, PL e, body protection), bracket and mutingarm L-type in accordance with DIN EN 61496, Type 4, 500 mm, connector M12,transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.

Approval CE  
cULus Listed  
TÜV  
ESPE type 4  
Sensor principle optical  
Height of protected field 515  
Resolution protection type Body  
Operating range (m) 0.5  
3  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Used wavelength range 880 nm  
Number of OSSD outputs 2  
Ambient temperature -10 - 55  °C
Humidity rating 95 % r. h. at 50 °C  
Condensation permitted? Not permitted  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 10g  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, housing IP65  
Reaction time 14  
14  
Housing material upper part Aluminium  
Height dimension 653  mm
Width dimension 35  mm
Depth dimension 41.2  mm
Net weight 4200  g
Gross weight 4700  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 4 devices (feed size >50 cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272703  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC001832  
UNSPSC 25 46171620  
GTIN 4046548076714  
Volume 22.398  dm3
Harmonized System Code 90314990  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1