text.skipToContent text.skipToNavigation
閉じる 

ピルツのグローバルサイト



各国のサイトへはこちらから(言語を選択ください)
各国のコンテンツが含まれたサイトが表示されます
10 個の商品が見つかりました
PSEN op4H-s-30-090/1
630765
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 900 mm, supply voltage 24 V ...

価格要問合せ
PSEN op4H-s-30-150/1
630769
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1500 mm, supply voltage 24 ...

価格要問合せ
PSEN op4H-s-30-015/1
630760
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 150 mm, supply voltage 24 V ...

価格要問合せ
PSEN op4H-s-30-165/1
630770
Safety light curtain, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1650 mm, supply voltage 2 ...

価格要問合せ
PSEN op4H-s-30-030/1
630761
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 300 mm, supply voltage 24 V ...

価格要問合せ
PSEN op4H-s-30-045/1
630762
Safety light curtain, Type 4, PL e, hand protection (resolution 30 mm), protected field height 450 mm, supply voltage 24 ...

価格要問合せ
PSEN op4H-s-30-120/1
630767
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1200 mm, supply voltage 24 ...

価格要問合せ
PSEN op4H-s-30-135/1
630768
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1350 mm, supply voltage 24 ...

価格要問合せ
PSEN op4H-s-30-180/1
630771
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1800 mm, supply voltage 24 ...

価格要問合せ
PSEN op4H-s-30-075/1
630764
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 750 mm, supply voltage 24 V ...

価格要問合せ

ご選択ください​

新規ご注文の作成 または お見積依頼の作成

使用目的を選択してください