text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN ml DHM down r 1.1

Product ID: 6O000007
Handle module for coded PSENmlock switches installed with cable outletto the bottom, right-hand gate end stop. PU = 1 door handle module with handlewith yellow grip insert and handle with red grip ins...  More

Item

Available soon

Save basket

Create a new order or get an individual offer

Select intended use

Handle module for coded PSENmlock switches installed with cable outletto the bottom, right-hand gate end stop. PU = 1 door handle module with handlewith yellow grip insert and handle with red grip insert (escape release handle).

Approval CE  
UKCA  
cULus Listed  
TÜV  
Sensor principle Transponder  
Coding level to ISO 14119 Low  
Transponder coding coded  
Cable exit downwards  
Door hinge right  
unit type Actuator  
 
Ambient temperature standard EN 60068-2-14  
Ambient temperature 0 - 60  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
EMC to standard ... EN 55011: Class A  
EN 60947-5-3  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 10g  
Protection type, housing IP20  
UL enclosure type type 1  
Mech. service life Type 3 6050 cycles  
Holding force FZh slide gate 2000 N  
Holding force FZh swing gate 3000 N  
Holding force F1Max slide gate 4000 N  
Holding force F1Max swing gate 6000 N  
Max. vertical offset +/-2.0 mm  
Max. ang. offset round X axis +/-2.0 deg  
Max. ang. offset round Y axis +/-2.5 deg  
Max. ang. offset round Z axis +/-5.0 deg  
Max. offset closing direction +/-5.0 mm  
Product material Zn  
Plastic  
Stainless steel  
Net weight 2050  g
Gross weight 2450  g
 
WEEE classification (08/2018) 0 not relevant  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272690  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002594  
UNSPSC 25 39122205  
GTIN 4046548095081  
Volume 0  dm3
Harmonized System Code 85389099  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSEN ml DHM mounting flap
PSEN ml DHM mounting flap 6O000014
PSENml DHM mounting flaps, required for sliding gates. PU = 2 mounting flaps.
PSEN ml DHM mounting plate
PSEN ml DHM mounting plate 6O000013
Mounting plate for the handle module, when the mounting plate 570490 isused for the switch PSEN ml.
PSEN ml DHM extension cover
PSEN ml DHM extension cover 6O000012
Cover sleeves for covering the extensions. PU = 2 extension sleeves (each with a length of 25 mm).
PSEN ml DHM extension
PSEN ml DHM extension 6O000009
Extension unit for installing the handle for gates wider than 20 mm. PU = 2 extensions (each with a length of 25 mm).