Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000017","name":"RevPI Connect RevPi Core Module","price":"0.00","currency":"DKK","category":null}
Actual product may vary
RevPI Connect RevPi Core Module
Product ID: Z9000017
Open Source IIoT Gateway, RevPi Connect, based on the Raspberry Pi
Compute module 3. QuadCore with 1.2GHz and 1GB RAM and a 4 Gbyte
eMMC Flash memory. Two Ethernet sockets, two USB sockets, one
Micro-... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Open Source IIoT Gateway, RevPi Connect, based on the Raspberry Pi Compute module 3. QuadCore with 1.2GHz and 1GB RAM and a 4 Gbyte eMMC Flash memory. Two Ethernet sockets, two USB sockets, one Micro-HDMI socket and a Micro-USB socket. As an operating system the device has an adapted version of Raspbian with RT-Patch, housing dimensions (H x W x D): 96 x 45 x 110.5 mm, protection type: IP20.
General data
Approval |
CE
UKCA |
Technical data
Mechanical data
Height dimension | 96 mm |
Width dimension | 45 mm |
Depth dimension | 110.5 mm |
Net weight | 222 g |
Gross weight | 230 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 27242290 |
ETIM Version | ETIM-7.0 |
Optional accessories
GW Connector for Modular Gateways
Z9000016
Jumper for PiBridge to connect the individual Revolution Pi
modules. Universally suitable for all Revolution Pi base and
expansion modules.
Kr.40.00
RevPi Con MBus VHP ext. module 169 MHz
Z9000018
The RevPi Con M-Bus VHP can be used to equip the RevPi Connect with 169MHz Wireless
M-Bus. On the front of the expansion module there is
an SMA socket for connecting an antenna (antenna not
supplied with the unit), housing dimensions (H x W x D): 96 x 22.5 x
110.5 mm, protection type: IP 20.
Kr.1,128.00
RevPi Con MBus ext. module 868 MHz
Z9000019
The RevPi Con M-Bus can be used to equip the RevPi Connect with 868 MHzWireless
M-Bus. On the front of the expansion module there is an
SMA socket for connecting an antenna (antenna not
supplied with the unit), housing dimensions (H x W x D): 96 x 22.5 x110.5 mm,
protection type: IP 20.
Kr.933.00
RevPi Con CAN extension module
Z9000020
The RevPi Con CAN can be used to equip the RevPi Connect with CAN bus
. On the top, the module has a 4-pin connector to the CAN
bus connection, Baud rate: up to 1 MBit/s, housing dimensions (H x W x
D): 96 x 22.5 x 110.5 mm, protection type: IP 20.
Kr.887.00
Connector for CON Bridge Module
Z9000021
Jumper for ConBridge to connect the individual Revolution Pi
modules. Only suitable for RevPi Connect in connection with RevPi Con
expansion modules.
Kr.34.00