Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"315086","name":"PSSu H FS SN SD M12-R","price":"0.00","currency":"CHF","category":["A0400","A0400B0450","00102002087023","0010200208702380IU"]}
Actual product may vary
PSSu H FS SN SD M12-R
Product ID: 315086
GTIN: 4046548088274
PSSu, head module, control system PSSu I/O, failsafe and standard, PL e,
SIL CL 3, 2 M12 female connectors, 4-pin D-coded, SafetyNET p RTFN, for
railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contac...
More
Phase-out article
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, head module, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 M12 female connectors, 4-pin D-coded, SafetyNET p RTFN, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
| Approval |
CE
UKCA TÜV EAC (Eurasian) |
| Application range | Standard/failsafe |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 16 |
| Purpose of U2 | Periphery supply |
| Supply voltage U2 |
24
24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 | -30 %/+25 % |
| Purpose of UINT1 | int. system voltage |
| Type of UINT1 | DC |
| Tolerance of UINT1 | -2 %/+3 % |
| Max. curr. contin. oper. UINT1 | 2 |
| Bridge U-interrupt UINT1 stan. | |
| UINT1 short circuit proof | Yes |
Programming
| IEC 61131 programming | No |
| Multi programming | No |
| Non-volatile variables | No |
CPU
| Time deviation | +/- 10s/day |
| RAM | 128 MB |
Removable storage media
| Plug-in memory | SD card |
SafetyNET p interface
| Connector type Safetynet i/f | M12 |
| Safetynet transmission rate | 100 MBit/s |
| Setting SafetyNet trans.rate | Automatic |
| SafetyNET p cycle time | 2 ... 60 000 ms |
Environmental data
| App. site standard1 railway | EN 50125-3 |
| App. site to standard1 railway | Track area (1m - 3m) |
| App. site standard2 railway | EN 61373 |
| App. site to standard2 railway | Category 1, Class A + B |
| Climatic suitability to ... |
EN 50125-1
EN 60068-2-2 EN 60068-2-1 EN 50155 EN 60068-2-14 EN 50125-3 |
| Ambient temperature standard | EN 50155 |
| Ambient temperature |
-40
70 |
| Standard 2 for ambient temp. | EN 50125-1 |
| Ambient temp. to standard 2 | -40 ... +70 °C |
| Standard 3 for ambient temp. | EN 50125-3 |
| Ambient temp. to standard 3 | -40 ... +70 °C |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | |
| Condensation permitted? |
Briefly
EN 50155 |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 50121-4
EN 50121-3-2 EN 61000-6-2 EN 61000-6-4 |
| Broad band noise to | EN 50125-3 |
| Standard1 b/band noise, rail | EN 61373 |
| Freq. broadband noise, rail | 5 ... 150 Hz |
| Accel. broadband noise, rail | |
| Acceleration broadband noise | |
| Clearance & creepage dist. to | EN 50124-1 |
| Overvoltage category | OV2 |
| Pollution degree clear.&creep. | PD2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Potential separation
| Potential isolation 1 between | Periphery and module supply |
| Type of potential isolation 1 | Functional insulation |
| Potential isolation 2 between | Periphery supply & system V. |
| Type of potential isolation 2 | Functional insulation |
Mechanical data
| Housing material lower section | PC |
| Connection terminal |
Screw terminal
Spring-loaded terminal |
| Terminal style | plug-in |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 125.6 |
| Width dimension | 130 |
| Depth dimension | 83.7 |
| Net weight | 370 |
| Gross weight | 420 |
Environment
| REACh compliance | contains min. 1 SVHC-substance |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242207 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC000236 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548088274 |
| Volume | 1.456 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
