text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
105 Products found
USB Memory 512MB
779213
USB memory, 512 MB, for PNOZ m B1, base unit PNOZmulti 2.

On request
Set4 Spring Terminals
751016
Set of spring-loaded terminals for PNOZ m B1, base unit, smallcontrollers PNOZmulti 2.

On request
PNOZ msi4Bp  Adapter SMC30 15/15  2,5m
773849
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 2.5 m, for SMC30.

On request
PNOZ msi21p Adapter Bos/Rex 15/15 2,5m
773885
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Bosch ...

On request
PNOZ msi18p Adapter Bos/Rex 15/15 1,5m
773888
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 1.5 m, for Bosch ...

On request
PNOZ msi21p Adapter Bos/Rex 15/15 1,5m
773886
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 1.5 m, for Bosch ...

On request
Spring terminals PNOZ 2MM 1 set
783544
Spring-loaded terminals, PNOZmulti 2 Motion Monitoring module 2MM, 1set.

On request
Spring terminals PNOZ 2MM 10 sets
783545
Spring-loaded terminals, PNOZmulti 2 Motion Monitoring module 2MM, 10sets.

On request
Screw terminals PNOZ 2MM 10 sets
793545
Plug-in screw terminals, PNOZmulti 2 Motion Monitoring 2MM, 10 sets.

On request
Screw terminals PNOZ 2MM 1 set
793544
Plug-in screw terminal, PNOZmulti 2 Motion Monitoring 2MM, 1 set.

On request
PNOZ MSI22AP ADAPTER B&R ACOPOS 2,5m
773832
Adapter for PNOZ s30 for B & R/Hiperface encoder, 2.5 m.

On request
Chipcard 1 piece 32kB
779211
PNOZmulti chip card, 1 piece, 32 kB.

On request
PSS Conv USB / RS 232
305160
Adapter for implementing the USB interface on RS232.

On request
PNOZ m1p Set spring loaded terminals
783100
1 set of spring-loaded terminals for PNOZmulti Classic base units.

On request
PNOZmulti Set spring loaded terminals
783400
1 set of spring-loaded terminals for PNOZmulti Classic expansion modules PNOZ mi1p/mi2p/mo1p/mo3p/ml1p.

On request
PNOZ mo4p Set plug in screw terminals
793536
Plug-in screw terminals, PNOZ mo4p, PNOZ mo5p, 1 set.

On request
PNOZ mi1p/mi2p/mo1p screw terminals
793400
1 set of plug-in screw terminals, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ ml1p.

On request
PNOZ mc1p Set plug in screw terminals
793700
Plug-in screw terminals, PNOZ mc1p, PNOZ ma1p, 1 set.

On request
PSEN im1
535130
Interfaces PSEN im1 for connecting and evaluating several pressure-sensitive safety mats to the PNOZmulti system, 96 x 4 ...

On request
PNOZ msi1 Bp Adapter Si/Ha 25/25  5m
773839
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin, 5 m, cable outlet right-hand side, for Siemens ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use