Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"311602","name":"PSSnet GW1 MOD-CAN","price":"0.00","currency":"CAD","category":["A0500","A0500B0500","00103002137021","0010300213702180JM"]}
Actual product may vary
PSSnet GW1 MOD-CAN
Product ID: 311602
PSSnet, gateway, protocol converter between ModBus/TCP and CANopen,
supports CiA 301 V4.2.0, for use with PSS controllers, PMI,
PMCprimo, RJ45 port, 9-pin D-Sub plug-in connector, supply voltage
24 V ... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSnet, gateway, protocol converter between ModBus/TCP and CANopen, supports CiA 301 V4.2.0, for use with PSS controllers, PMI, PMCprimo, RJ45 port, 9-pin D-Sub plug-in connector, supply voltage 24 V DC, buffer 20 ms.
General data
Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
Purpose of U1 | Module supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 3 W |
Fieldbus interface
Fieldbus interface | CANopen |
Fieldbus device type | Slave |
Name of fieldbus protocol | CiA 301 V4.2.0 |
Perm. fieldbus station address | 0 - 99d |
Selectable transmission rates |
10 kBit/s
500 kBit/s 20 kBit/s 250 kBit/s 1 MBit/s 800 kBit/s 50 kBit/s 125 kBit/s |
Connection fieldbus | 9-pin D-Sub male connector |
Galv. isolation fieldbus | Yes |
Type of galvanic isolation | Functional insulation |
MODBUS
Number of MODBUS interfaces | 8 |
Modbus connection | RJ45 |
Modbus device type | Server |
Modbus operating modes |
Auto-MDIX
Autonegotiation |
Modbus selectable trans. rate |
10 MBit/s
100 MBit/s |
Galv. isolation from Modbus | Yes |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Potential separation
Potential isolation 1 between | CANopen and system voltage |
Type of potential isolation 1 | Functional insulation |
Potential isolation 2 between | Modbus and system voltage |
Type of potential isolation 2 | Functional insulation |
Mechanical data
DIN-rail dimensions | 35 x 7.5 EN 50022 |
Housing material lower section | PC |
Housing material front plate | PC |
Connection terminal |
Screw terminal plug-in
Spring-loaded terminal, plugin |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 96 mm |
Width dimension | 22.5 mm |
Depth dimension | 114.3 mm |
Net weight | 90 g |
Gross weight | 110 g |
Environment
RoHS conformity | yes |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 6 small IT-/communic. device |
Commercial data
Harmonized System Code | 85176200 |
UNSPSC 25 | 32131023 |
EAN-Code | 4046548074017 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242208 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001423 |
Volume | 0 |
Obligatory accessories
Spring terminals PNOZ mmcxp, 1 pc.
783542
Spring-loaded terminals, for fieldbus modules on PNOZ mm0.xp, 1 set.
Screw terminals PNOZ mmcxp, 1 pc.
793542
Plug-in screw terminal, fieldbus modules on PNOZ mm0.xp, 1 set.