Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"328840","name":"PSS u2 T 8 (1 pc.)","price":"0.00","currency":"CAD","category":["A0400","A0400B0450","00102002097088","0010200209708880IP"]}
Actual product may vary
PSS u2 T 8 (1 pc.)
Product ID: 328840
GTIN: 4046548072495
PSS u2, accessories, terminal block, for electronic modules, 8-pin,
spring-loaded connection, protective coding element PSS u2 A CE Tavailable for
terminal block, PU 1 piece.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
cURus
SEV |
Technical data
Electrical data
| Rated current | 12 |
Environmental data
| Ambient temperature |
-40
105 |
Mechanical data
| Connector type 1 | 8 pin spring-loaded terminal |
| Contact surfaces material 1 | Au |
| Housing colour | Black grey RAL 7021 |
| Conductor cross section |
0.15
1.5 |
| Cable cross section AWG K1 | 26-14 |
| Net weight | 15 |
| Gross weight | 18 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242691 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548072495 |
| Volume | 0 dm3 |
| Harmonized System Code | 85369095 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
