text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSSu BP-C1 1/12 S-T

Product ID: 314622
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, screw connection, for increased environmental requirements. All the internal 7 signals are presen...  More

Item

Available soon

Save basket

Create a new order or get an individual offer

Select intended use

PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, screw connection, for increased environmental requirements. All the internal 7 signals are present atthe terminals!

Approval CE  
UKCA  
UL Recognized Component  
 
Net weight 66  g
Gross weight 79  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242603  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001598  
UNSPSC 25 39122331  
GTIN 4046548058499  
Volume 0  dm3
Harmonized System Code 85369095  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSSu A LA2 ( 10x50 pcs.)
PSSu A LA2 ( 10x50 pcs.) 312960
PSSu, terminal nameplates for base modules (dekafix), labelled with numbers 51..50, PU 10x 50 terminal nameplates, packed in neutral carton with marking sticker.
PSSu A ME1 (10x6 pcs.)
PSSu A ME1 (10x6 pcs.) 312951
PSSu, marker for potentials in the basic module, red, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
PSSu A LA4 (10x50 pcs.)
PSSu A LA4 (10x50 pcs.) 312962
PSSu, terminal nameplates for base modules (dekafix), labelled with numbers 151..200, PU 10x 50 terminal nameplates, packed in neutral carton with marking sticker.
PSSu A ME0 (10x6 pcs.)
PSSu A ME0 (10x6 pcs.) 312950
PSSu, marker for potentials in the basic module, blue, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
PSSu A LA3 (10x50 pcs.)
PSSu A LA3 (10x50 pcs.) 312961
PSSu, terminal nameplates for base modules (dekafix), labelled with numbers 101..150, PU 10x 50 terminal nameplates, packed in neutral carton with marking sticker.
PSSu A ME3 (10x6 pcs.)
PSSu A ME3 (10x6 pcs.) 312953
PSSu, marker for potentials in the basic module, black, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
PSSu A ME2 (10x6 pcs.)
PSSu A ME2 (10x6 pcs.) 312952
PSSu, marker for potentials in the basic module, green, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
PSSu A ME5 (10x6 pcs.)
PSSu A ME5 (10x6 pcs.) 312955
PSSu, marker for potentials in the basic module, red/blue, PU 10x 6pieces, packed in resealable polybag with marking sticker.
PSSu A ET (10 pcs.)
PSSu A ET (10 pcs.) 312900
PSSu, end angle for top hat rail, plastic version, black, PU 10 pieces, packed in a neutral carton with marking sticker.
PSSu A ME4 (10x6 pcs.)
PSSu A ME4 (10x6 pcs.) 312954
PSSu, marker for potentials in the basic module, brown, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
PSSu A ME7 (10x6 pcs.)
PSSu A ME7 (10x6 pcs.) 312957
PSSu, marker for potentials in the basic module, white, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
PSSu A ME5 (10x6 pcs.)
PSSu A ME5 (10x6 pcs.) 312956
PSSu, marker for potentials in the basic module, green/yellow, PU 10x 6 pieces, packed in resealable polybag with marking sticker.
PSSu A EC-T
PSSu A EC-T 314902
PSSu, terminating plate with integrated terminating resistor, forincreased environmental requirements.
PSSu A LA0.1 (10 x 108 pcs.)
PSSu A LA0.1 (10 x 108 pcs.) 312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
PSSu A ETM (2 pcs.)
PSSu A ETM (2 pcs.) 312901
PSSu, end angle for top hat rail, metal version, for strong mechanical stress, PU 2 pieces.
PSSu A LA1 (10x50 pcs.)
PSSu A LA1 (10x50 pcs.) 312959
PSSu, terminal nameplates for base modules (dekafix), labelled with numbers 1..50, PU 10x 50 terminal nameplates, packed in neutral carton with marking sticker.
PSSu A LA0 (10 x 108 pcs.)
PSSu A LA0 (10 x 108 pcs.) 312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
PSSu A ET PE (10 pcs.) 312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion, green/yellow, PU 10 pieces, packed in a neutral carton with marking sticker.