text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ msi b0 cable 15/RJ45

Product ID: 773881
Cable with 15-pin, D-Sub connector for adapter box PNOZ msi b1 (773880), cable length 0.3 m.

Item

Available soon

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
 
Ambient temperature 0 - 60  °C
Condensation permitted? Not permitted  
Protection type, mounting
Protection type, housing IP20  
Connector type 1 15-pin D-Sub male connector  
Shape of connector type 1 straight  
Connector type 2 8-pin RJ45 male connector  
Shape of connector type 2 straight  
Contact surfaces material 1 Au  
Contact surfaces material 2 Au  
Material of pins Brass  
Material of sockets Brass  
Cable material K1 Cu  
Cable type K1 Li9YC11Y  
Length cable 0.3  m
Tolerance of cable length K1 + 0.035m  
Colour cable insulation 1 Green, similar to RAL6018  
Housing colour Silver  
Material of cable insulation 1 PUR  
Trailing capability of cable 1 yes  
Bend radius (when laying) K1 8 x Ø  
Max. outside diameter cable K1 6  mm
Conductor cross section 0.14  mm²
Shielding K1 yes  
Number of conductors 8  
Approvals for cable K1 UL AWM-Style 20233  
Approvals for connector 1 UL94 V-0  
Approvals for connector 2 UL94 V-0  
Housing material PC+ABS  
Height dimension 32  mm
Width dimension 40  mm
Depth dimension 16  mm
Net weight 38  g
Gross weight 48  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
RoHS except.s acc. to direct. 6c  
REACh compliance Contains no SVHC substances  
REACh included substances Lead  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
SCIP entry available 0  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27060313  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC001855  
UNSPSC 25 26121603  
GTIN 4046548044621  
Volume 0  dm3
Harmonized System Code 85444290  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1