Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"2A000016","name":"PNOZ yi5 8DI variable","price":"0.00","currency":"BRL","category":["A0200","A0200B0250","00100002017126","0010000201712680SC"]}
Actual product may vary
PNOZ yi5 8DI variable
Product ID: 2A000016
GTIN: 4046548098860
Expansion module for the modular safety relay myPNOZ,
variable input functions with 3 or 4 input functions,
input functions AND-linked or input functions
OR-linked or input functions 2oo3-linked,
4 signal outputs, 1 rotary switch for setting the function,
1 rotary switch for setting the start type and test pulse evaluation,
LED display
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Expansion module for the modular safety relay myPNOZ, variable input functions with 3 or 4 input functions, input functions AND-linked or input functions OR-linked or input functions 2oo3-linked, 4 signal outputs, 1 rotary switch for setting the function, 1 rotary switch for setting the start type and test pulse evaluation, LED display
General data
| Approval |
CE
UKCA cULus Listed TÜV |
Technical data
Electrical data
| Purpose of UINT1 | Versorgung des Moduls |
| Source of internal voltage | über Kopfmodul |
| Voltage type of UINT1 | DC |
Inputs
| Number of digital inputs | 8 |
| U input to EN 61131-2 Type 1 | 24 V DC |
| Potential isolation input | No |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -20 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 5000 m |
| EMC to standard ... |
EN 60947-5-1
EN IEC 61000-6-4 EN 61326-3-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 60947-5-1 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
Times
| Simultaneity input circuit | ∞ |
Mechanical data
| Mounting position | beliebig |
| DIN-rail dimensions | 35 x 7,5 EN/IEC 60715 |
| Housing material lower section | PC |
| Housing material upper part | PC |
| Connection terminal |
Federkraftklemme
Schraubklemme |
| Terminal style | steckbar |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 98 |
| Width dimension | 17.5 |
| Depth dimension | 121 |
| Net weight | 84 |
| Gross weight | 140 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371819 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001449 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548098860 |
| Volume | 0 dm3 |
| Harmonized System Code | 85364190 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
Obligatory accessories
PNOZ s Setscrew terminals 17,5mm
750003
Set of spare plug-in terminals, screw terminal, PU = each 1 piece X1,X2,
X3, X4, 3-pin, for 17.5 mm housing.
PNOZ s Setspring loaded terminals 17,5mm
751003
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1,
X2, X3, X4, 3-pin, for 17.5 mm housing.
