Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN cs4.1 1 actuator

541180
PSEN cs4.1   1 actuator
RFiD safety switch Actuator for coded safety sensor PSEN cs 4.1a, PSENcs 4.1b, PSEN cs4.1p and ATEX versions, one direction of actuation IP67, operating distance 10 mm; PU = 1 piece actuator.

On request
30 days for delivery
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Sensor principle: Transponder
Type of coding: Fully coded
Protection type, housing: IP6K9K
Width dimension: 18.0 mm
Height dimension: 37.0 mm
Depth dimension: 18.0 mm
Gross weight: 15 g
Net weight: 11 g
Ambient temperature: -25 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded