Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN cs3.1p 1switch

541060
PSEN cs3.1p   1switch
RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, one direction of actuation IP67; operating distance 11 mm, Sao = 8 mm, Sar = 20 mm; PU = 1 piece coded switch without actuator.

On request
30 days for delivery
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, FCC, IC
Sensor principle: Transponder
Type of coding: Coded
Number of OSSD outputs: 2
Number of inputs: 2
Connection type: M8, 8pol. male
Supply voltage (V): 24,0
Supply voltage type: DC
Power consumption DC: 1.0 W
Assured switching distance: 8.0 mm
Assured release distance: 20.0 mm
Protection type, housing: IP6K9K
Width dimension: 26.0 mm
Height dimension: 37.0 mm
Depth dimension: 18.0 mm
Gross weight: 50 g
Net weight: 31 g
Ambient temperature: -25 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded