Compare 0
Video tutorials
Brazil | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ msi4Bp Adapter SMC30 15/15 1,5m

773866
PNOZ msi4Bp  Adapter SMC30 15/15  1,5m
Adapter for PNOZ msXp for connecting Bosch/Rexroth drive, length 1.5 m.

On request
 
Certifications: cULus Listed
Type of general accessories: Adapter cable
Width dimension: 40.8 mm
Height dimension: 38.0 mm
Depth dimension: 16.0 mm
Gross weight: 115 g
Net weight: 92 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded