text.skipToContent text.skipToNavigation
閉じる 

ピルツのグローバルサイト



各国のサイトへはこちらから(言語を選択ください)
各国のコンテンツが含まれたサイトが表示されます
9 個の商品が見つかりました
PNOZ s5 24VDC 2 n/o 2 n/o t
750105
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual ...

価格要問合せ
PNOZ s5 48-240VACDC 2 n/o 2 n/o t
750135
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts,manual/ ...

価格要問合せ
PNOZ s5 C 24VDC 2 n/o 2 n/o t
751105
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual ...

価格要問合せ
PNOZ s5 C 24VDC 2 n/o 2 n/o t coated
751185
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, output ...

価格要問合せ
PNOZ s5 C 48-240VACDC 2 n/o 2 n/o t
751135
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, output ...

価格要問合せ
PNOZ s9 24VDC 3 n/o t 1 n/c t
750109
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring, outputs: 3 N/O, 1 N/C, (t = 0.04 - 300 s), UB = 24 V DC ...

価格要問合せ
PNOZ s9 C 24VDC 3 n/o t 1 n/c t
751109
PNOZsigma safety relay (standalone), inputs: 1-channel wiring possible, outputs: 3 N/O, 1 N/C, (t = 0.04 - 300 s), UB = ...

価格要問合せ
PNOZ s9 C 24VDC 3 n/o t 1 n/c t coated
751189
PNOZsigma timer relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O t-d, 1 N/C, (t = 0.04 - 300 s), UB = 24 V D ...

価格要問合せ
PNOZ s9 C (10 pcs.)
751909
PNOZsigma safety relay (standalone), inputs: 1-channel wiring possible, outputs: 3 N/O, 1 N/C, (t = 0.04 - 300 s), UB = ...

価格要問合せ

ご選択ください​

新規ご注文の作成 または お見積依頼の作成

使用目的を選択してください