Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630633","name":"PSEN op4H-b-30-060","price":"0.00","currency":"AUD","category":["A0100","A0100B0130","00106002197040","0010600219704080GS"]}
PSEN op4H-b-30-060
Product ID: 630633
GTIN:
Safety lightgrid, Type 4,
Hand protection,
blanking,
Resolution 30mm,
Protective hight 60cm
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed TÜV EAC (Eurasian) |
| ESPE type | 4 |
| Sensor principle | optical |
| Height of protected field | 588 |
| Resolution protection type | Hand |
| Operating range (m) |
0.2
15 |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
Semiconductor outputs
| Number of OSSD outputs | 2 |
Environmental data
| Ambient temperature |
-10
55 |
| Protection type, housing | IP65 |
Times
| Reaction time |
25
25 |
Mechanical data
| Height dimension | 697 |
| Width dimension | 35 |
| Depth dimension | 40 |
| Net weight | 2192 |
| Gross weight | 3192 |