Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"262180","name":"PMI o331 basic","price":"0.00","currency":"AUD","category":null}
PMI o331 basic
Product ID: 262180
GTIN:
Compact Touch Panel with 12.1" Color TFT Display,
65536 colors @ 800x600 Pixel.
Analogue resistive Touchscreen,
Pilz XScale CPU Board 400MHz
Interfaces: RS232, RS232/422/485, PCMCIA, PS2, Audio
Operating system Windows CE.net 4.2
24VDC
----------------------------------------
Features:
RAM: 64MB
Ethernet: 1x
USB: 2x
Extension ports: none
Fieldbus:...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Compact Touch Panel with 12.1" Color TFT Display, 65536 colors @ 800x600 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board 400MHz Interfaces: RS232, RS232/422/485, PCMCIA, PS2, Audio Operating system Windows CE.net 4.2 24VDC ---------------------------------------- Features: RAM: 64MB Ethernet: 1x USB: 2x Extension ports: none Fieldbus: none Frontpanel: Standard ----------------------------------------
General data
| Approval |
CE
cULus Listed |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 15 W |
Display
| Display type | TFT |
| Display diagonal | 12.1 Zoll |
| Display resolution | 800 x 600 |
| Display colour depth | 65536 |
| Type of touchscreen | resistive |
CPU
| RAM | 64MB |
USB interface
| Number of USB host interfaces | 2xUSB |
Ethernet interface
| Number of Ethernet interfaces | 1 |
Serial interface
| Number of RS 232 interfaces | 1 |
Environmental data
| Ambient temperature | 0 - 50 °C |
Mechanical data
| Height dimension | 258 mm |
| Width dimension | 341 mm |
| Depth dimension | 55 mm |
| Net weight | 3414 g |
| Gross weight | 4710 g |
Obligatory accessories
power connector PMI (3 pcs)
269700
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu,
PMIopen and PMImicro, 3-part, consisting of connector, socket and
bracket.
seal for PMIvisu, PMIopen, PMImicro
269701
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3
mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10"
or each two 6.5" and 5.7"), for PMImicro and PMImicro diag
(sufficient for each 3x PMImciro diag).
Mounting Kit PMIvisu,PMIopen,PMImicro
310396
Fastening kit for all display sizes of devices PMIvisu, PMIopen,
PMImicro.
Optional accessories
CompactFlash Karte min. 64MB
310386
CompactFlash card for PMImicro, PMIvisu, PMIopen. Capacity at least 64
MB, depending on the market availability it is possible to supply
higher capacities.
Adaptor PCMCIA to CompactFlash
375300
Adapter for use of a CompactFlash card in a PCMCIA slot. Application
with PMIvisu, PMIopen or Notebooks.
Protective Cover PMI 12.1"/31cm
375314
Protective membrane for PMI 12.1"/31 cm material polyester,
self-adhesive, package with 10 pieces.