Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176158","name":"PMCtendo AC2.73/1/M/1/1/4/H/3","price":"0.00","currency":"AUD","category":null}
PMCtendo AC2.73/1/M/1/1/4/H/3
Product ID: 8176158
GTIN:
with brake; Feedback system Hiperface multi-turn; Mo = 12.00 Nm Io =
7.40 A UN = 400 V nN = 3000 min-1 Jmot = 26.90 kgcm2.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
Technical data
Environmental data
| Protection type, housing | IP65 |
Mechanical data
| Net weight | 16000 g |
| Gross weight | 18400 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |