Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"326711","name":"FB/F11/300SEC","price":"0.00","currency":"AUD","category":["A0200","A0200B0220","00100002027007","0010000202700780FC"]}
Actual product may vary
FB/F11/300SEC
Product ID: 326711
GTIN: 4046548017717
Remote controller for timer, panel-mount housing for 22.5 mm,
absolute scale, max. 300 s / 10 kOhm, time setting via
rotary knob, protection type IP66.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Technical data
Environmental data
| Condensation permitted? | Not permitted |
Mechanical data
| Net weight | 20 g |
| Gross weight | 20 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27379106 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC002586 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548017717 |
| Volume | 0.672 dm3 |
| Harmonized System Code | 85333100 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
