Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773845","name":"PNOZ msi b4 Box","price":"0.00","currency":"AUD","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
Actual product may vary
PNOZ msi b4 Box
Product ID: 773845
GTIN: 4046548051216
Shielded connection box PSEN msi b4, for connecting an
incremental encoder to a proximity switch, with/without pull resistor,
with additional supply for the proximity switch.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
| Rated current | 1 |
Environmental data
| Ambient temperature |
0
60 |
| Condensation permitted? | Not permitted |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Mechanical data
| Product material | Galvanised steel |
| Housing material | Hot dip galvanised steel |
| Connection terminal | Spring-loaded terminal |
| Terminal style | fixed |
| Height dimension | 103.1 |
| Width dimension | 25 |
| Depth dimension | 131.3 |
| Net weight | 280 |
| Gross weight | 295 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27440108 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002585 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548051216 |
| Volume | 1.056 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PNOZ msi10p Adapter Cable 2,5m
773854
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ
msXp and PNOZ s30, 2.5 m.
PNOZ msi11p Adapter Cable 1,5m
773855
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ
msXp and PNOZ s30, 1.5 m.
PNOZ msi9p Adapter Cable 5,0m
773856
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ
msXp and PNOZ s30, 5 m.
