Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6L000026","name":"PSEN b5/me5 escape pin","price":"0.00","currency":"AUD","category":["A0100","A0100B0110","00106002217047","0010600221704780I5"]}
PSEN b5/me5 escape pin
Product ID: 6L000026
Pin for escape release of the PSENbolts
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | -25 - 55 °C |
Mechanical data
Product material |
Aluminium
Galvanised steel Plastic |
Net weight | 71 g |
Gross weight | 75 g |
Environment
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 76169990 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548103137 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272691 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
Volume | 0 |