Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"313114","name":"PSSu A Con Set1 C","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002087017","0010200208701780HR"]}
Actual product may vary
PSSu A Con Set1 C
Product ID: 313114
GTIN: 4046548079142
PSSu, connector set for compact modules, set consists of 2 connectors,1-
row/5-pin and 1-row/10-pin, spring-loaded terminals, SPRINGCON
series.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
cULus Listed |
Technical data
Environmental data
| Ambient temperature |
-40
105 |
Mechanical data
| Conductor cross section |
1.5
1.5 |
| Cable cross section AWG K1 | 28-16 |
| Net weight | 20 |
| Gross weight | 22 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548079142 |
| Volume | 0 dm3 |
| Harmonized System Code | 85369010 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
