IO-Link Safety System from Pilz

With IO-Link Safety, you can achieve seamless, safe communication at field level. The system connects all safety-related components on your machinery via a standardised interface – efficient, flexible and future-proof.

Communicate safely at field level – in one system

The IO-Link Safety System from Pilz consists of fully compatible components, which together form a seamless safety solution – from the controller to the sensor in the field.

All system components are designed to work together seamlessly, enabling simple integration and maximum transparency.

  • Universal one-stop solution
  • A strong partnership with leading expertise in IO-Link Safety
  • Efficient implementation of your safety concepts
  • Reliable functional safety
IO-Link Safety System with safe sensors and a Master for communication up to field level

System architecture of the IO-Link Safety System

In the IO-Link Safety System, all components communicate via a standardised interface:

  • The IO-Link Safety Master connects the controller to the field level.
  • The IO-Link Safety field devices supply safe signals and diagnostic data, while safeguarding access points and danger zones.

All communication is transparent and seamless.

The result: a fully integrated system that makes planning, commissioning and operation significantly easier.

Are you planning an IO-Link Safety project? Our experts will help you choose the right components.

An overview of the components in the IO-Link Safety System

First TÜV-certified IO-Link Safety Master PDP67 IOLS

IO-Link Safety Master

The first TÜV-certified IO-Link Safety Master PDP67 IOLS forms the interface to the safety controller and enables safe point-to-point communication up to field level.

IO-Link Safety control unit PITgatebox IOLS

IO-Link Safety Control unit

The control unit PITgatebox IOLS communicates directly with the IO-Link Safety Master and, in addition to supplying safe signals, also supplies status and diagnostic data in real-time.

IO-Link Safety light curtain PSENopt II Advanced IOLS

IO-Link Safety Safety light curtain

The safety light curtain PSENopt II Advanced IOLS communicates directly with the IO-Link Safety Master and offers reliable access guarding.

The Master is used to connect IO-Link Safety devices such as the IO-Link Safety control unit and IO-Link Safety light curtains.

IO-Link Safety uses 3-core, unshielded standard cable. Up to 25 Bytes of data are transmitted in two directions with IO-Link Safety, at up to 230.4 kbit/s. You will find this cable in the right lengths for your application in the Pilz portfolio.

With the Pilz configuration tool you can configure and set parameters for the IO-Link Safety Master and devices.

Whether it’s safe operation, safety gate monitoring or electrosensitive protective equipment – the IO-Link Safety system from Pilz supports the most diverse safety applications. The following examples provide an insight into typical application scenarios.

Cover of the IO-Link Safety flyer featuring Pilz components

Find out more about the components and applications of IO-Link Safety in our flyer:

Practical application examples with IO-Link Safety

Packaging plant with access guarding

IO-Link Safety Master + Safety light curtain + Safety gate guarding = Less wiring and faster installation

Decentralised IO-Link Safety Master PDP67 for integration of the safety light curtains PSENopt II Advanced IOLS and the safety gate solution PITgatebox with PSENmlock. The PITgatebox all-in-one solution combines an integrated E-STOP and operator keys in one device and also serves as an "IO-Link Safety hub" for safety sensors.

Benefits to you:

  • Reduced wiring
  • Space-saving field integration
  • Rapid installation and commissioning
  • Less susceptible to errors

Material handling with integrated robotics

IO-Link Safety Master + Safety light curtain + Safety gate guarding = Rapid integration and transparent diagnostics

The IO-Link Safety Master PDP67 is used to integrate the safety light curtains PSENopt II Advanced IOLS with muting function and the safety gate solution PITgatebox with PSENmlock. The use of IO-Link Safety light curtains and next level muting enables higher plant availability.

Benefits to you:

  • Rapid integration of all safety components
  • Transparent diagnostics up to field level
  • Reduced downtimes
  • Basis for predictive maintenance

The benefits of the IO-Link Safety System from Pilz

  • From the IO-Link Safety Master to the device: benefit from perfectly compatible components for maximum safety, and at the same time reduced system complexity.
  • Take advantage of our extensive expertise as co-developers of IO-Link Safety – for innovative, future-proof solutions.
  • We'll provide you with comprehensive support: from planning through to integration and commissioning – for fast, economical project implementation.
  • Rely on Pilz’s proven quality and decades of experience in machinery safety.
A person wearing a headset at a computer workstation during an online consultation on the IO-Link Safety System from Pilz

Our experts will help you plan and implement your IO-Link Safety application.

Contact us

An overview of our IO-Link Safety products

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field