Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773826","name":"PNOZ ms3p TTL","price":"0.00","currency":"EUR","category":null}
Actual product may vary
PNOZ ms3p TTL
Product ID: 773826
GTIN: 4046548065305
PNOZmulti Classic, expansion module, failsafe, motion monitoring of 2 axes, 2 incremental encoders, differential input, Sin/Cos, TTL(RS422), RJ45 female connector, 8-pin, adapter cable as an accessory.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
PNOZmulti Classic, expansion module, failsafe, motion monitoring of 2 axes, 2 incremental encoders, differential input, Sin/Cos, TTL(RS422), RJ45 female connector, 8-pin, adapter cable as an accessory. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
| Approval |
CE
UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
| Purpose of UINT1 | Module supply |
| Source of internal voltage | Via base unit |
| Voltage type of UINT1 | DC |
| Tolerance of UINT. Module | -2 %/+2 % |
Input incremental encoder
| Number of incremental encoder |
2
2 |
| Connection (increment encoder) | 8-pin RJ-45 female connector |
| Phase pos. diff.sign. inc.enc. | 90° ±30° |
| Prog. mon. fun. wo hyst. incr. | 0.1 Hz - 500 kHz |
| Prog. mon. fun. w hyst. incr. | 0.2 Hz - 500 kHz |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Times
| Reaction time at F < 100 Hz | 10 ms + 1/f |
Mechanical data
| Mounting position | horizontal on top hat rail |
| DIN-rail dimensions | 35 x 7.5 EN 50022 |
| Housing material lower section | PPO UL 94 V0 |
| Housing material front plate | ABS UL 94 V0 |
| Connection terminal |
Screw terminal
Spring-loaded terminal |
| Flex. cond. c/s AWG info | 24 - 16 AWG |
| Height dimension | 94 |
| Width dimension | 45 |
| Depth dimension | 121 |
| Net weight | 220 |
| Gross weight | 290 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242205 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001422 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548065305 |
| Volume | 0.671 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
Optional accessories
PNOZ msi1Bp Adapter Si/He 25/25 5,0m
773839
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin,
5 m, cable outlet right-hand side, for Siemens Heidenhain.
PNOZ msi1Ap Adapter Si/He 25/25 2,5m
773840
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder, 2.5 m.
PNOZ msi1Bp Adapter Si/He 25/25 2,5m
773841
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin,
2.5 m, cable outlet right-hand side, for Siemens Heidenhain.
PNOZ msi3Ap Adapter Si/He 15/15 2,5m
773842
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,15-pin,
2.5 m, cable outlet left-hand side for Siemens Heidenhain.
PNOZ msi3Bp Adapter Si/He 15/15 2,5m
773843
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,15-pin,
2.5 m, cable outlet right-hand side, for Siemens Heidenhain.
PNOZ msi1AP Adapter Si/He 25/25 5,0m
773844
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin,
5 m, cable outlet left-hand side for Siemens Heidenhain.
PNOZ msi b4 Box
773845
Shielded connection box PSEN msi b4, for connecting an
incremental encoder to a proximity switch, with/without pull resistor,
with additional supply for the proximity switch.
PNOZ msi19p Adapter Elau PACDrive3 1,5m
773846
PNOZ MSI9P ADAPTER ELAU PACDrive3 1.5 m, adapter cable for
speed monitoring on ELAU PACDrive3.
PNOZ msi19p Adapter Elau PACDrive3 2,5m
773847
PNOZ MSI9P ADAPTER ELAU PACDrive3 2.5 m, adapter cable for
speed monitoring on ELAU PACDrive3.
PNOZ msi10p Adapter Cable 2,5m
773854
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ
msXp and PNOZ s30, 2.5 m.
PNOZ msi11p Adapter Cable 1,5m
773855
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ
msXp and PNOZ s30, 1.5 m.
PNOZ msi9p Adapter Cable 5,0m
773856
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ
msXp and PNOZ s30, 5 m.
PNOZ msi5p Adapter Bos/Rex 15/15 2,5m
773857
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Bosch Rexroth.
PNOZ msi5p Adapter Bos/Rex 15/15 1,5m
773858
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 1.5 m, for Bosch Rexroth.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PNOZ msi6p Adapter Elau 9/9 7,5m
773859
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection,
for PNOZ msXp and PNOZ s30, 7.5 m, for ELAU.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PNOZ msi6p Adapter Elau 9/9 2,5m
773860
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection,
for PNOZ msXp and PNOZ s30, 2.5 m, for ELAU.
PNOZ msi6p Adapter Elau 9/9 1,5m
773861
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection,
for PNOZ msXp and PNOZ s30, 1.5 m, for ELAU.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PNOZ msi8p Adapter Lenze 9/9 2,5m
773862
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection,
for PNOZ msXp and PNOZ s30, 2.5 m, for Lenze.
PNOZ msi7p Adapter SEW 15/15 2,5m
773864
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for SEW.
PNOZ msi7p Adapter SEW 15/15 1,5m
773865
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 1.5 m, for SEW.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PNOZ msi16p Adapter Baumuell 15/15 2,5m
773867
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Baumüller.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PNOZ msi12p Rockwell 15/15 2,5m
773868
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Rockwell.
PNOZ msi13p Fanuc 20/20 2,5m
773869
Adapter cable speed monitor, RJ45 connector and 20-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for FANUC.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PNOZ msi S09
773870
Universal adapter, 9-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
PNOZ msi S15
773871
Universal adapter, 15-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
PNOZ msi S25
773872
Universal adapter, 25-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
PNOZ msi15p Adapter Tendo 15/15 2,5m
773874
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for PMCtendo.
PNOZ msi17p Bos/Rex 15/15 5,0m
773875
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 5 m, for Bosch Rexroth.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
PNOZ msi14p Leroy 15/15 2,5m
773878
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Leroy.
PNOZ msi20p Parker HD 15/15 2,5m
773879
Adapter cable speed monitor, RJ45 connector and 15-pin encoder
connection, for PNOZ msXp and PNOZ s30, 2.5 m, for PARKER HD.
PNOZ msi b1 Box 15p
773880
Adapter box for speed monitoring module, PNOZmulti Classic, 3 x 15-
pin D-Sub connector, 2 x socket, 1 x connector, can be clipped to top
hat rails.
PNOZ msi b0 cable 15/RJ45
773881
Cable with 15-pin, D-Sub connector for adapter box PNOZ msi b1 (773880),
cable length 0.3 m.
PNOZ msi b1 Box 9p
773882
Adapter box for speed monitoring module, PNOZmulti Classic, 3 x 9-pin
D-Sub connector, 2 x socket, 1 x connector, can be clipped to top hatrails.
PNOZ msi b1 Box 25p
773883
Adapter box for speed monitoring module, PNOZmulti Classic, 3 x 25-
pin D-Sub connector, 2 x socket, 1 x connector, can be clipped to top
hat rails.
PNOZ msi b0 cable 25/RJ45
773884
Cable with 25-pin, D-Sub connector for adapter box PNOZ msi b1 (773883),
cable length 2.5 m.
Obligatory accessories
PNOZms1p/ms2p Set plug in screw terms
793800
Plug-in screw terminals, PNOZ ms1p, PNOZ ms2p, 1 set.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
